Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.570 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Danfoss |
| Catalog Item | 63-190626-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.120 |
| End connection hex size MM | 28.448 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Brass |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Series | E Series |
