Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.530 |
| A dimension MM | 38.860 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 63-475A-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.098 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.060 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | E Series |
| Thread size 1 | 7/16-20 UNF |
