Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.130 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | 63-475A-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.935 |
| Hose cut off factor MM | 23.749 |
| Hose size | -5 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.840 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Brass |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | E Series |
| Thread size 1 | 1/2-20 UNF |
