Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.750 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.200 |
| Brand | Danfoss |
| Catalog Item | 63-475A-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.095 |
| Hose cut off factor MM | 27.813 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.650 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | E Series |
| Thread size 1 | 3/4-16 UNF |
