Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.312 |
| A dimension MM | 58.720 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 800108-8-CZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.384 |
| Hose cut off factor MM | 35.160 |
| Hose size | -8 |
| Inside diameter IN | 0.411 |
| Inside diameter MM | 10.430 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.312 |
| Product length mm | 58.725 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1/2-14 NPT |