Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 800112-12-316 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -12 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | 316 Stainless steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread size 1 | 3/4-14 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120205 |
