Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.680 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.704 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product material | 316 Stainless steel |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1-11 1/2 NPTF |
