Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.125 |
| A dimension MM | 53.980 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 0.938 |
| Hose cut off factor MM | 23.820 |
| Hose size | -16 |
| Inside diameter IN | 0.834 |
| Inside diameter MM | 21.180 |
| Product material | 316L Stainless steel |
| Series | Everflex Convo Crimp |
![Hose Fittings G820012-12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215926%2FID433457673008-0101_preview.jpg&w=1920&q=75)