Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.125 |
| A dimension MM | 53.980 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | 820016-16-CZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.938 |
| Hose cut off factor MM | 23.820 |
| Hose size | -16 |
| Inside diameter IN | 0.834 |
| Inside diameter MM | 21.180 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120168 |
![Hose Fittings G820012-12 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215923%2FID433457657003-0101_preview.jpg&w=1920&q=75)