Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.188 |
| A dimension MM | 55.580 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 820020-20-CZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.750 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.001 |
| Hose cut off factor MM | 25.420 |
| Hose size | -20 |
| Inside diameter IN | 1.0850 |
| Inside diameter MM | 27.5500 |
| Product material | Carbon steel |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120175 |
![Hose Fittings G820012-12 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215923%2FID433457657003-0101_preview.jpg&w=1920&q=75)