Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.400 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -24 |
| Inside diameter IN | 1.3000 |
| Inside diameter MM | 33.0200 |
| Product material | 316L Stainless steel |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Working pressure max bar | 138.00 |
| Working pressure max psi | 2000.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120182 |
![Hose Fittings G820012-12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215926%2FID433457673008-0101_preview.jpg&w=1920&q=75)