Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.664 |
| A dimension MM | 67.670 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -40 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.500 |
| Hex size 1 MM | 63.500 |
| Hex size 2 IN | 2.500 |
| Hex size 2 MM | 63.500 |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.500 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Series | PTFE Crimp |
| Sub brand | Everflex |
![Hose Fittings G820012-12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215926%2FID433457673008-0101_preview.jpg&w=1920&q=75)