Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.795 |
| A dimension MM | 20.193 |
| Angle shape | Straight |
| Catalog Item | 874006-6-304 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End type 1 | Female 37 degree swivel |
| Inside diameter IN | 0.5120 |
| Inside diameter MM | 13.0050 |
| Thread size 1 | 9/16-18 UNF |