Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 874008-8-304 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End Type 1 | Female 37 degree swivel |
| Inside diameter IN | 0.666 |
| Inside diameter MM | 16.916 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Everflex |
| Thread size 1 | 3/4-16 UNF |