Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.935 |
| A dimension MM | 23.749 |
| Angle shape | Straight |
| Catalog Item | 874010-10-304 |
| Construction Style | Crimp |
| End connection hex size IN | 0.980 |
| End connection hex size MM | 25.000 |
| End Type 1 | Female 37 degree swivel |
| Inside diameter IN | 0.785 |
| Inside diameter MM | 19.939 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.935 |
| Product length mm | 23.749 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |