Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.985 |
| A dimension MM | 25.019 |
| Angle shape | Straight |
| Catalog Item | 874012-12-304 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End Type 1 | Female 37 degree swivel |
| Inside diameter IN | 0.955 |
| Inside diameter MM | 24.257 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.985 |
| Product length mm | 25.019 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |