Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.065 |
| A dimension MM | 27.051 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 874016-16-304 |
| Construction Style | Crimp |
| End connection hex size IN | 1.870 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End Type 1 | Female 37 degree swivel |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.480 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.065 |
| Product length mm | 27.051 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Everflex |
| Thread size 1 | 1 5/16-12 UN |