Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.145 |
| A dimension MM | 29.083 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 874020-20-304 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End Type 1 | Female 37 degree swivel |
| Inside diameter IN | 1.545 |
| Inside diameter MM | 39.243 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.155 |
| Product length mm | 29.337 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Sub brand | Everflex |
| Thread size 1 | 1 5/8-12 UN |