Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B-1004-2 |
| Construction Style | Swage |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Product material | Brass |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031570 |