Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Swage |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Line/hose/tube |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.860 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product material | Brass |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030405 |
![Hose Fittings B-1310 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215596%2FID433157946625-0101_preview.jpg&w=1920&q=75)