Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4T16FR16 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030412 |
![Hose Fittings B-1310 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215596%2FID433157946625-0101_preview.jpg&w=1920&q=75)