Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4T16LM8 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031723 |
![Hose Fittings B-1310 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215596%2FID433157946625-0101_preview.jpg&w=1920&q=75)