Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Compatible hoses | SCSC-TW |
| Construction Style | Swage |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.3 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.9 |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.876 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.080 |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031983 |
![Hose Fittings S-1310 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215757%2FID433457160841-0101_preview.jpg&w=1920&q=75)