Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.560 |
| A dimension MM | 39.620 |
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 4T6MR6 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End type 1 | Male ORB BSPP |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.162 |
| Hose size | -10 |
| Inside diameter IN | 0.406 |
| Inside diameter MM | 10.318 |
| Product height in | 0.797 |
| Product height mm | 20.243 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 0.797 |
| Product width mm | 20.243 |
| Thread sealant | No |