Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4TA4FRB4 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female STC connector |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.000 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.300 |
| Product material | Carbon steel |
| Seal material | Flourocarbon (FKM) |
| Series | PTFE Crimp |