Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.590 |
| A dimension MM | 40.386 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC2632-0405S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.150 |
| Drop dimension MM | 80.01 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 27.940 |
| Hose size | -5 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Product height in | 3.492 |
| Product height mm | 88.697 |
| Product length in | 1.590 |
| Product length mm | 40.386 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Series | E Series |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.315 |
| Tube OD 1 MM | 8.000 |