Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.518 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC2654-0808S |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.280 |
| Hose cut off factor MM | 57.912 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 3.170 |
| Product length mm | 80.518 |
| Product material | Carbon steel |
| Product width mm | 57.912 |
| Series | E Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |