Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.690 |
| A dimension MM | 144.600 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC2677-1416S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.610 |
| Drop dimension MM | 15.50 |
| End size 1 | -14 |
| End type 1 | Flange 2 Bolt Custom |
| Hose size | -16 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.200 |
| Product height in | 0.610 |
| Product height mm | 15.494 |
| Product length in | 5.690 |
| Product length mm | 144.526 |
| Product width in | 2.060 |
| Product width mm | 52.324 |