Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.060 |
| A dimension MM | 103.200 |
| Angle shape | 35 Degree |
| Catalog Item | EC2731-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.167 |
| Drop dimension MM | 55.05 |
| End size 1 | -16 |
| End type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.760 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.700 |
| Product height in | 2.167 |
| Product height mm | 55.042 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Carbon steel |
| Product width in | 2.180 |
| Product width mm | 55.372 |
| Series | PTFE Crimp |