Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.060 |
| A dimension MM | 103.124 |
| Angle shape | 75 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC2733-3220S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Crimp |
| Drop dimension IN | 2.570 |
| Drop dimension MM | 65.28 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.370 |
| Hose cut off factor MM | 85.598 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product height in | 2.570 |
| Product height mm | 65.278 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | E Series |
| Thread sealant | No |
| Thread size 1 | M45x2 |