Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.885 |
| A dimension MM | 73.200 |
| Angle shape | 90 Degree |
| Catalog Item | EC2739-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.535 |
| Drop dimension MM | 39.00 |
| End connection hex size IN | 0.813 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.075 |
| Hose cut off factor MM | 52.700 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.300 |
| Product height in | 1.915 |
| Product height mm | 48.641 |
| Product length in | 2.885 |
| Product length mm | 73.279 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.638 |
| Series | PTFE Crimp |
| Thread size 1 | 11/16-16 UN |