Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ2172-0808-538 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.700 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | 304 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | EJ Series |
| Thread size 1 | 13/16-16 UN |