Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.280 |
| A dimension MM | 32.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ2482-0504S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.60 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 16.000 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.600 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | EJ Series |
| Thread size 1 | 1/2-20 UNF |