Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 60.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | EJ2801-1010S |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.20 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 54-67 lb-ft(73-91 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.300 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.500 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | EJ Series |
| Thread size 1 | 7/8-14 UNF |