Ftng(perm), other
EJ2832-0608S
ToolsEJ2832-0608S Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 50095-06-04SRLT |
| End size 1 | -6 |
| End size 2 | -8 |
| Hose cut off factor IN | 1.072 |
| Hose cut off factor MM | 27.229 |