Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ3088-02-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.760 |
| Hose cut off factor MM | 70.100 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.500 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 3.697 |
| Product length mm | 93.904 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | EJ Series |
| Thread size 1 | 11/16-16 UN |