Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.319 |
| A dimension MM | 33.500 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ5132-0606-82 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.874 |
| Drop dimension MM | 73.00 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.720 |
| Hose cut off factor MM | 18.300 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product material | Carbon steel |
| Series | EJ Series |
| Thread size 1 | 11/16-16 UN |