Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.302 |
| A dimension MM | 58.480 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ5407-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.362 |
| Drop dimension MM | 60.00 |
| End connection hex size IN | 0.850 |
| End connection hex size MM | 21.828 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.539 |
| Hose cut off factor MM | 39.100 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product height in | 2.362 |
| Product height mm | 59.995 |
| Product length in | 2.302 |
| Product length mm | 58.471 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Thread size 1 | 11/16-16 UN |