Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 47.900 |
| Angle shape | 70 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ6107-0606C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.784 |
| Drop dimension MM | 19.90 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.500 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.300 |
| Product height in | 0.784 |
| Product height mm | 19.914 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |