Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.770 |
| A dimension MM | 95.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ6918-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| Drop dimension IN | 2.886 |
| Drop dimension MM | 73.30 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.886 |
| Hose cut off factor MM | 73.304 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.100 |
| Product height in | 3.374 |
| Product height mm | 85.700 |
| Product length in | 3.770 |
| Product length mm | 95.758 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |