Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 11.625 |
| A dimension MM | 295.300 |
| Angle shape | 27 Degree |
| Catalog Item | EJ8006-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.698 |
| Drop dimension MM | 43.1 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 10.640 |
| Hose cut off factor MM | 270.560 |
| Hose size | -12 |
| Inside diameter IN | 0.5600 |
| Inside diameter MM | 14.2000 |
| Product height in | 1.698 |
| Product height mm | 43.129 |
| Product length in | 12.197 |
| Product length mm | 309.800 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1 3/16-12 UN |