Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.580 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ8471-1608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.085 |
| Hose cut off factor MM | 27.560 |
| Hose size | -8 |
| Inside diameter IN | 0.3410 |
| Inside diameter MM | 8.6700 |
| Product height in | 1.102 |
| Product height mm | 27.991 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Carbon steel |
| Product width in | 1.102 |
| Product width mm | 27.991 |