Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.170 |
| A dimension MM | 55.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ8735-0610-538 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 38.0 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.600 |
| Hose size | -10 |
| Inside diameter IN | 0.2500 |
| Inside diameter MM | 6.4000 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Thread size 1 | 11/16-16 UN |