Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 87.800 |
| Angle shape | 43 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ8811-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.4 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 40.000 |
| Hose size | -10 |
| Inside diameter IN | 0.4900 |
| Inside diameter MM | 12.5000 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 1.910 |
| Product width mm | 48.514 |