Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ8863-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.2 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.700 |
| Hose size | -10 |
| Inside diameter IN | 0.3600 |
| Inside diameter MM | 9.1000 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 2.410 |
| Product length mm | 61.214 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Thread size 1 | 13/16-16 UN |