Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.418 |
| Angle shape | Straight |
| Catalog Item | 700M-14L45_WD_Y1 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Hex size 1 IN | 0.708 |
| Hex size 1 MM | 18.000 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 17.526 |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Hose size | -6 |
| Inside diameter IN | 0.261 |
| Inside diameter MM | 6.629 |
| Product material | 316 Stainless steel |
| Thread size 1 | 9/16-18 UNF |