Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.329 |
| A dimension MM | 59.157 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Danfoss |
| Catalog Item | FC1100-1616B |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.168 |
| Hose cut off factor MM | 29.657 |
| Hose size | -16 |
| Inside diameter IN | 0.833 |
| Inside diameter MM | 21.158 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.329 |
| Product length mm | 59.157 |
| Product material | Brass |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Everflex |