Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.692 |
| A dimension MM | 68.377 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87311-32-32ZN |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 1.373 |
| Hose cut off factor MM | 34.877 |
| Hose size | -20 |
| Inside diameter IN | 1.067 |
| Inside diameter MM | 27.102 |
| Product material | Brass |
| Sub brand | Everflex |