Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.415 |
| A dimension MM | 61.341 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1349-0808-259 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -8 |
| Inside diameter IN | 0.408 |
| Inside diameter MM | 10.363 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.415 |
| Product length mm | 61.341 |
| Product material | 316 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |
