Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.585 |
| A dimension MM | 65.659 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1349-1212-259 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.455 |
| Hose cut off factor MM | 11.557 |
| Hose size | -12 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.469 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.585 |
| Product length mm | 65.659 |
| Product material | 316 Stainless steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread sealant | No |
